It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Software

CastAway-CTD Software & Offline Map Add-On

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field
  • Full communication with the device, over Bluetooth telemetry
  • View/Analyze cast data
  • Download data from instrument
  • Display online/offline map of cast area
  • Manage cast database
  • Display/Export raw data
  • Configure instrument
  • Capture chart/map images for publications
  • Import user maps
  • Export data to Hypack, ASCII and MATLAB formats
  • Upgrade CTD’s firmware

V 1.5 — 30JAN2012

The CastAway-CTD software is a Windows-based data display and post-processing program to be used exclusively with the CastAway-CTD. It is used to communicate with the instrument, download data, configure the instrument, upgrade the CastAway-CTD’s firmware, in addition to offering a suite of data visualization, management and exporting capabilities.

System Requirements:

  • A PC with any of these operating systems should be able to use the software: Windows XP, Windows Vista, Windows 7, Windows 8
  • Access to a high speed internet connect is not required, but does provide a greater number of options for the background map.

CASTAWAY OFFLINE MAP

Although not required, the CastAway-CTD offline map software is best used when the host computer is connected to high-speed internet connection. For applications where an internet connection is not available, the software comes standard with a with a small (~1 MB) World Map. On this map are displayed the locations for all the casts in the software’s database. As expected, this map offers only course resolution.

SonTek makes available a higher resolution offline map for use with the CastAway-CTD software. This map includes the same basic information as the small offline map, but at a noticeably higher resolution. It should be noted, however, that even the large offline map does NOT offer the highest resolution available for use with the CastAway-CTD software—for this, a high-speed internet connection is required.

The Large Offline Map add-on is used to install this map and is automatically linked with the CastAway-CTD software.

IMPORTANT: the large offline map add-on is a VERY LARGE file—approximately 1 GB. Please make sure you are using a high-speed connection when downloading this program!