It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

Rivo™ III System – Aquatics Water Quality Analyzer & Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Advanced management system with maximum flexibility, for the simultaneous control of two pool circuits, for use in public swimming pools. (Control of a second pool circuit will be available starting June 2026 via a software update).

  • Cutting-edge technology with enhanced digital capabilities
  • Improve efficiencies through greater analysis and control of water usage
  • Maximum adaptability

Xylem’s Rivo III aquatics system, part of the Wallace & Tiernan® product family, is an advanced pool management system that sets new standards in water treatment measurement and control. Developed by experts, it revolutionizes pool water treatment with versatile configuration options that maximize efficiency and keep systems state‑of‑the‑art. The system can be tailored to monitor all key water treatment parameters, prioritizing safety, compliance, and optimal performance.

  • Pool management system for efficient water treatment
  • Flexible customization with support for up to 12 module slots
  • Intuitive 7", high-resolution touchscreen
  • CEDOX control for optimal performance minimizes chemical usage
  • DIN/ECO function for safe and resource-saving operation
  • Chloramine control with UV systems
  • Storage and installation of preferred system settings
  • Cloud connectivity for Xylem Avensor solutions

  • Swimming pools
  • Waterparks and adventure pools
  • Splashpads and fountains
  • Spas and wellness areas