It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Reading Devices

TouchReader®+ 3096 Reading Device

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The TouchReader®+ 3096 reading device is a battery-powered, compact reading device with a visual display. It lets you read meters interfaced to the TouchRead® System and activate/deactivate our radios (Models 510R/520R). The TouchReader+ uses Automatic Meter Reading (AMR) technology to electronically read an individual meter on the TouchRead System. This capability helps greatly reduce errors as compared to manual entry.

It features a slim, easy-to-hold ergonomic shape specially designed for comfortable and convenient one-hand operation. The unit weighs less than seven ounces and can be carried in a pocket or its own belt-mount case. So once you return after a full day of meter reading, data entry is a snap.

  • Maintains the most recent sixteen meter readings
  • Sends spe­cific commands to Sensus radios (Models 510R/520R)
  • Reads wall-mounted, meter-mounted and pit-lid mounted TouchRead sensors without the need for adapters
  • Has a large LCD display that shows both the absolute encoder reading and ID number as well as some responses from Sensus radios (Models 510R/520R)

Benefits to you

  • Enables meter reading for meters interfaced to the TouchRead System
  • Provides activation/deactivation device for Sensus radios (Models 510R/520R)
  • Features a slim, easy-to-hold shape for efficiency and comfort
  • Delivers a lightweight form-factor – weighing less than 7 ounces
  • Economic alternative to standard reading equipment

Specifications

  • Dimensions: 5-+” (136.53 mm) h x 2-+” (60.33 mm) w x 1-+” (44.45 mm) d
  • Weight: 6.72 oz. (188.16 grams)
  • Display: Liquid crystal display (LCD), 2 lines x 8 characters—5/16” (8 mm) high
  • Memory: Non-volatile memory maintains last eight meter readings
  • Power: U9 volt (PP3) Alkaline type (recommended) battery included