It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Reading Devices

Juniper® Archer™ 3 Hand-held Device

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

From the hammer and anvil, the Archer has emerged faster, smarter, and more sophisticated than ever before, claiming the top spot for the most advanced rugged hand-held out there. Specifically designed to boost productivity and speed, the Archer was made for professionals who don’t have time to mess around. So whether you’re collecting GIS data, researching migration routes, or mapping wildland fires, the Archer will be your reliable companion, wherever your job takes you.

  • Extra-large display for easy viewing
  • Unparalleled brightness overpowers glaring sunlight
  • Scratch-resistant
  • Capacitive touchscreen provides sharper image & durability
  • Portrait or landscape orientation
  • Operating system: Android 7.1 AOSP
  • Processor: 1.2GHz ARM Cortex A9 i.MX6
  • Increased memory and data storage – 2GB RAM & 16GB flash storage
  • Intelligent Li-Ion battery – 3.6VDC at 12000mAh, 42.2 Whr
  • Outstanding battery life runs long into overtime
  • Operates in extreme temperatures from – 22F to 140F (-30C to 60C)
  • Your data has never been so well-protected
  • Dustproof & waterproof (IP68 rating)
  • Designed to MIL-STD-810G
  • 2-year warranty
  • 1D/2D barcode imager
  • Bluetooth®, Wi-Fi®, cell modem, serial, & USB connectivity
  • Simultaneous GPS and GLONASS capabilities
  • 5MP camera + video capture

Gets the job done

The Archer makes life easier by eliminating the obstacles that keep you from doing your job. It’s high-visibility and large display overpowers glaring sunlight unlike anything you’ve ever seen on a rugged hand-held. You’ll love the responsiveness of its large, glove-friendly capacitive touchscreen and numeric keypad, allowing you to input data at unprecedented speeds. And for those days that run extra-long, rest assured that the Archer 20-hour Overtime Technology™ battery will get you through, no problem. Add to this the signature ruggedness that Juniper Systems is known for, and you have one mean data-collecting machine that you can depend on, wherever your job takes you.