The FL7500 series hand-held lets you enter meter data three ways:
- Manually, on its built-in keypad
- Electronically, with TouchRead® reading devices
- Wirelessly, using CommandLink® or filtered multitone (FMT) transmission
AutoGun options include cable-connected and Bluetooth® styles. The Model FL7502 includes all features of the FL7501, plus it can read Sensus RadioRead® Meter Transceiver Units [MXUs].
Benefits to you
- Offers fast, flexible and reliable meter reading
- Saves reading time and costs
- Eliminates errors in meter reading and SmartPoint programming
- Provides a rugged, easy-to-use reading solution
- Delivers long battery life
- Provides GPS and camera all in one unit
- Offers a clear and easy migration path
- Compatible with Android technology
Specifications
- 10.2” [259.08 mm] (H) x 5.4” [137.16 mm] (W) at display and 3.1” [78.74 mm] (W) at its narrowest point x 2.75” [69.85 mm] deep and 1.6” [40.64 mm] at its shallowest
- 32.03 oz. (908 grams)
- Operates from -22° F to 140° F (-30° to 60° C); Bluetooth® rated to -4° F (-20° C)
- Case material molded of high-impact, UV-stabilized plastic
- Built-in reader-programmer connection
- Docking station holds one HHD and is Bluetooth Class I approved and certified FCC Class B, EN60950
- Backlit color LED screen displays meter readouts, route information and system information
- Field-replaceable lithium ion batteries, for up to 20 hours of battery life, achieves full charge in 2-4 hours