It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Valves

RGS-10 Remote Gas Shutoff Valve

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The RGS-10 remote gas shutoff valve gives you remote access and control over the flow of natural gas to a customer’s property. It can be used for a variety of reasons when access to the meter isn’t possible, including dangerous conditions or when personal safety is questioned.

The RGS-10 is built around a fully migratable SmartPoint® GM residential transceiver, which leverages two-way communications for customer service and improved operational efficiency. However, this smart shutoff valve goes beyond acting as a simple on/off switch. Its integral pressure monitoring capabilities constantly monitor conditions and automatically shut off the flow of gas when your defined high- or low-pressure limits are reached. It can also engage when rising temperatures, such as fires, occur.

The RGS-10 valve is available in straight- or angle-body styles and installs as part of the meter set. Inside the cast iron case, the RGS-10 utilizes a maintenance-free globe valve driven by a powerful electric motor. The valve performs a regular self-checking procedure to ensure smooth, reliable operation and meets Class 1 Div.2 intrinsic safety standards.

  • Downstream pressure monitoring with automatic shutoff
  • Tilt/tamper detection
  • Event log with a time stamp
  • Built-in temperature monitor with automatic shutoff
  • Optional vibration detection with automatic shutoff

Benefits to you

  • Provides pressure monitoring capabilities
  • Shuts off gas remotely in the event of dangerous conditions, gas leaks, agitated customers or protective pets
  • Communicates over greater distances with less effort or infrastructure

Specifications

  • 90° Angle Body
  • Straight Body

For more information about this product, download the data sheet.