It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

See All Reading Devices

580N NB-IoT SmartPoint

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The Sensus NB-IoT 580N SmartPoint module provides an AMI solution for utilities and water network operators looking to deploy reliable technology to meet their ever-growing data needs. The 580N connects wireless-Mbus (OMS v3 or higher) compatible AMR water meters and connects to NB-IoT cellular infrastructure to enable more frequent and reliable data transmission to the utility’s software solution.

  • Module built to meet the needs of water networks, with an expected battery life of 15+ years at hourly sample rates
  • IP68 certified for durable operation in humid and flooded environments
  • Pre-configured to connect to existing NB-IoT network (dependent on SIM) 
  • AMR Fallback Option provides the ability to revert to Walk-By-Drive-By mode via SensusRF or wM-Bus
  • Easily mounted in meter pits and on walls, indoors and outdoors (e.g. boundary box lids, plastic, composite, brick and concrete) 
  • Enables remote configuration of meter sampling rate, data transmission rate, and alarms with fully bidirectional communications. Firmware upgradable remotely
  • Deep-dive into consumption data. On-demand changes in meter sample & transmission rates help you temporarily increase data granularity while maintaining its long battery life
  • Critical alarms pushed automatically to the network control centre. No waiting for pre-programmed transmission intervals set in the module
  • End-to-End Security across all stages of data transmission, in addition to the strong security inherent in the NB-IoT cellular network 

The NB-IoT SmartPoint module supports license-free 433MHz and 868MHz bands to receive the SensusRF or wMBus radio and then uses commercial NB-IoT networks in 3GPP approved bands, for the onward AMI transmission. 

The Sensus NB-IoT SmartPoint module is a bridge between low-power, short- range, radio transmissions from an AMR water meter and an NB-IoT AMI network. Its powerful NB-IoT radio transmitter can broadcast over large distances to existing cellular infrastructure.

The SmartPoint module helps you reduce total cost of ownership by enabling a truly flexible AMI solution; it eliminates the need to build a bespoke AMI network or can be used to complement both new and existing FlexNet® AMI deployments. The SmartPoint future-proofs your metering infrastructure, by providing the ability to retrofit any already installed meters and enabling superior connectivity and data delivery rates. Once the SmartPoint module is installed, its two-way system platform enables firmware, meter sample rates, meter transmission rates, and alarms to be updated remotely, improving your team’s efficiency by avoiding unnecessary trips for field technicians and reducing operational costs.

The 580N is part of the hybrid network solution fully integrated with FlexNet