It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Meters

T-10 Turbo Meters

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Our T-10 are straight-through (wafer-style) turbo meters designed for high-pressure applications. Both the 2″ and the 3″ meters are made with cast steel bodies and interchangeable modules. Like other Sensus turbo meters, the T-10 is an axial flow type in which the entire gas stream passes through the rotor.

These meters were developed to offer greater accuracy in gas production and transmission measurement. Their compact and rugged design, coupled with direct digital readouts, provide reliable field measurement data.

  • Direct mounting of a wide variety of mechanical, electromechanical or electronic readout/integrating devices
  • All-aluminum rotors balanced for optimum performance
  • Interchangeable modules

These meters are suitable for numerous applications:

  • Direct measurement on well heads
  • Town border stations
  • Industrial meter sets
  • Test meters for establishing gas-to-oil ratios
  • Custody transfer
  • Gas let off production separators
  • Test separators
  • Check meters
  • Compressor fuel gas measurement

Benefits to you

  • Provides increased accuracy
  • Installs easily

Specifications

Sizes:

  • 2”
  • 3”