Our T-10 are straight-through (wafer-style) turbo meters designed for high-pressure applications. Both the 2″ and the 3″ meters are made with cast steel bodies and interchangeable modules. Like other Sensus turbo meters, the T-10 is an axial flow type in which the entire gas stream passes through the rotor.
These meters were developed to offer greater accuracy in gas production and transmission measurement. Their compact and rugged design, coupled with direct digital readouts, provide reliable field measurement data.
These meters are suitable for numerous applications:
Sizes: