It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Meters

iPERL®+ (North America) Water Meters

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

iPERL+: The Future of Smart Water Metering

iPERL+ redefines water metering, offering an integrated solution that not only ensures seamless system compatibility but also maintains unmatched accuracy in water usage measurement for your utility. With enhanced data logging capabilities and a choice between polymer and metal flow tube casings, iPERL+ is tailored to meet the unique needs of your utility.

  • 5/8”, 5/8” x 3/4”, 3/4” and 1” sizes available in potable and reclaim versions.
  • 3/4” and 1” available in residential fire service (UL 327b).
  • Starts registering flow as low as 0.03 gpm (0.007 m³/hr).
  • Can be installed horizontally, vertically or diagonally.
  • Compatible with current Sensus AMI/ AMR systems.
  • Reduces maintenance and cost.
  • Allows remote management, monitoring, and diagnosis.
  • Logs up to 120 days of hourly consumption data.
  • Available in polymer or metal flow tube casings.

iPERL+ is engineered to deliver unparalleled low flow accuracy of +/- 3%, providing you with deeper insights into customer usage patterns, leaks, and other critical alarm thresholds. Featuring 14 advanced smart water alarms for continuous, high, and reverse flow, your utility has the power to address issues promptly and prevent larger problems. With the ability to log 120 days of data and 20-year accuracy, iPERL+ ensures long-term, precise data collection.