It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Meters

Hydroverse™ Water Meters

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Electromagnetic Flow Measurement System for Commercial and Industrial Applications

Sensus Hydroverse™ water meters deliver industry-leading accuracy, flow range and low-flow sensitivity for commercial and industrial potable, reclaimed and raw water applications. Using proven electromagnetic metering technology, the Hydroverse meter is ideally suited to capture revenue from large commercial accounts, enable district/zone metering and measure export or raw water flow.

Benefit from the ease of programming, flexible communication, data storage, power supply options, configurable alarms and minimal head loss provided by this smart commercial water meter.

  • Optional, configurable alarms for low flow, high flow, power supply and system measurement
  • Up to 10-year battery life
  • Hydroverse Manager Software, the intuitive mobile app, for Hydroverse meter programming and configuration
  • AMI/AMR capable

Benefits to you

  • Wide flow range for greater application flexibility
  • Superior low-flow accuracy, even for raw water
  • No moving parts minimizes wear and prolongs meter life
  • Ease of programming with user-friendly mobile application
  • Minimal head loss ensures consistent accuracy
  • Internal verification for enhanced meter accuracy assurance

Specifications

  • NSF 61 compliant
  • Flanges: ASME B16.5 Standard and Class CL150
  • Tested to AWWA standards

Services:
Available for potable water, reclaimed water and raw water applications.

Sizes:
1.5-96” sizes are available. 1.5-8” are reduced bore. 10” and larger meters feature a full bore.

Operating Range:
Varies by size, see product data sheet for more details.

For additional information about technical specifications including sizes, please refer to the product data sheet.