It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Meters

Honeywell A3 ALPHA® Electricity Meter

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The Data You Need

We have partnered with Honeywell to offer the A3 ALPHA® electricity meter for commercial and industrial applications. It is integrated with the Sensus FlexNet® communication network. The A3 ALPHA meter is supplied with an internal SmartPoint® module that supports two-way communications capability.

  • kWh, kVARh and kVAh bi-directional energy
  • Demand
  • Time of Use (ToU)
  • Power factor
  • Instrumentation values (such as per phase voltage)
  • 4 channels load profile
  • 6 snapshot registers

The SmartPoint module mounts under the cover of the A3 ALPHA meter, making network deployment as simple as installing a meter. No special equipment is necessary because the SmartPoint module automatically establishes the communication path to the Sensus base station. The SmartPoint module retrieves the data directly from the A3 ALPHA tables and transmits it over the FlexNet communication network.

A3 ALPHA meters can collect six channels of load profile information (for example, kWh or kVARh) and up to 15 configurable snapshot registers delivering even more information. The SmartPoint module retrieves the data directly from the A3 ALPHA meter tables and transmits it over the secure FlexNet communication network.

Benefits to you

  • Supports two-way communication using FlexNet technology
  • Delivers more data
  • Installs and connects easily

Specifications

  • Form 1S, Class 200
  • Form 2S, Class 200 and Form 2SE, Class 3201
  • Form 3S
  • Form 4S
  • Form 9S
  • Form 12S, Class 200 and Class 3201
  • Form 16S, Class 200 and Class 3201
  • Form 35S
  • Form 36S
  • Form 46S