It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Meters

ally® Water Meters

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

Electromagnetic Flow Measurement with Integral Three-State Ball Valve

The Sensus ally® water meter is groundbreaking technology that sets a new standard in water distribution system management. This residential smart water meter features an integrated, three-state remote service valve for remote shut off, turn on and reduced flow. ally also has pressure and temperature sensors and alarms available.

The innovative electromagnetic flow measurement technology of the ally meter allows enhanced accuracy ranges at both low and high flows and perpetual accuracy over the life of the product. It can be installed horizontally, vertically or diagonally. The ally meter has a 20-year life cycle, along with a 15-year accuracy warranty.

  • Integrated unit that incorporates an electronic register, integral three-state ball valve, temperature sensor, pressure sensor, and a measuring device encased in an external housing
  • Shut-off valve has three states—open, closed, and reduced flow
  • Bulk remote service shut-off/turn-on available with Service Management Application
  • A 20-year life cycle and a 15-year accuracy warranty
  • Smart alarms including empty pipe, high flow, reverse flow, low and high pressure and temperature, customer leak and magnetic tamper
  • All-electronic, programmable, 9-digit register, hermetically sealed with a tempered glass cover
  • Integral customer data logging of 120 days of hourly data
  • Integrated two-way communication for AMI
  • No moving parts

Benefits to you

  • Control three stages of water flow remotely (on, off, reduced)
  • Get smart alarms including empty pipe, high flow, reverse flow, low and high pressure and temperature, leak and tamper
  • Detect leaks to save money and conserve water
  • Monitor pressure at service connection
  • Monitor freeze conditions
  • Improve operational efficiency (fewer truck rolls)
  • Improve customer service

Specifications

  • Far exceeds ANSI/AWWA Standard C-700 and C-710 for accuracy and pressure loss
  • NSF 61 and 372 certified
  • NSF/ANSI Standard 61 Annex F and G compliant
  • FCC Part 15 compliant
  • Tested to AWWA standards

Models

Valve and sensor

Services

Available in potable water and reclaimed water models

Sizes

  • 5/8” (DN 15mm)
  • 3/4” (DN 20mm)
  • 1” (DN 25mm)

Operating Range

As low as 0.03 gpm (0.007m3/hr) to 55 gpm