It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Genuine Sanitaire Parts

When you specify and purchase Sanitaire equipment, you get more than just a product. Our products and systems are designed to fit the unique requirements of your application. In order to ensure optimal operation, it is vital that only genuine replacement parts are used.

The main Sanitaire part groups are:

  • 9" diffusers – membrane and ceramic fine bubble diffusers
  • 7" diffusers – membrane and ceramic fine bubble diffusers
  • Coarse bubble diffusers – stainless steel construction, proven design
  • Diffuser holders – different mounting types (saddle, threaded, etc.) and materials (PVC, polypropylene, etc.) available
  • Aeration piping – drop legs, manifolds and air distributors. Different materials available (PVC, polypropylene, stainless steel)
  • Pipe coupling – anti-rotational design
  • Fittings – endcaps, elbows, tees, reducers, etc.
  • Support and anchor bolt – stainless steel construction, designs for flat or sloped floors
  • Clamp coupling – joint between drop leg and manifold piping
  • Purge system components – the purge system is used to purge moisture from air piping
  • Pressure monitoring components – pressure monitoring helps to diagnose when diffusers need to be cleaned or replaced

Contact us for more information.