It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Effluent Pumps

Red Jacket’s effluent pumps are designed for removal of natural or artificial pretreated liquid waste discharge from an onsite sewage treatment system containing solids up to 3/4 inch diameter. All of them are submersible and are available in both manual and automatic models.

60 Hz available in 1/3, 4/10/ 1/2 and 1 HP; capacity as high as 175 GPM and heads to 80 ft.

Sump, Effluent, Sewage Repair Parts – SES REpair Parts Book – RRJSES

SELECTION TOOL

;