It looks like you are coming from United States, but the current site you have selected to visit is Thailand. Do you want to change site?

Yes, please! No, keep me on the current site

Fire Suppression

Permanent and Temporary Solutions for Fire Protection

At Xylem, we understand how complex and critical a facility’s fire protection system is, which is why we bring a deep expertise and an extensive service network to every project. From high rises to industrial environments, our listed and approved fire pumps have been meticulously manufactured to achieve the highest levels of protection. And should you have an emergency due to failure or need a backup system for scheduled maintenance, we can provide a complete trouble-free, temporary pumping solution that integrates with any existing system. 

Pumps for Permanent Fire Suppression Systems

Split case, inline, multistage and borehole pumps that are UL listed and FM approved. Electric motor or diesel engine options help ensure the end user obtains the correct configuration, ensuring the highest levels of safety and reliability. 

Pumps for Temporary Fire Protection

The fire protection experts at Xylem understand how complex and critical a facility’s fire protection system is, and for more than 40 years, we have been providing a complete trouble-free temporary pumping solution that integrates with any existing system. A lot of companies sell fire protection pumps, but to help you ensure continuity and compliance, only Xylem designs, builds, sells and rents complete fire systems.