It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

The Godwin Dri-Prime NC350 is the largest pump in the NC line, a powerful pump offering flows to 6,530 GPM and discharge heads to 160 feet. The higher flow capabilities are ideal for wastewater applications where other pumps could clog or fail.
The NC350 features patented Flygt N-technology with an innovative self-cleaning impeller for non-clog performance. NC series pumps are engineered to deliver sustained high efficiency, lower energy and fuel costs, and reduced unplanned downtime. This makes the NC350 a best-in-class portable pump suitable for both sewage and clean water applications.
Features and Benefits
The NC350 can be customized with a diesel engine or electric motor, highway trailer or skid-mounted, or quiet enclosure. It is also available as a Godwin DBS for pump station backup.