It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Plate and Frame Heat Exchangers

“GPX” heat exchangers are of a gasketed plate pack design. Some features and benefits of this design are its small size, light weight and high efficiency in transferring heat with either large or small fluid temperature differences. Design produces high turbulence resulting in high heat transfer coefficients, full counterflow of hot and cold fluids, and low fouling – which means minimum surface area requirement. Flows from 10 GPM to 10,500 GPM. Eleven plate sizes available to meet a wide variety of applications.

ESP-SYSTEMWIZE

;