It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Tapping Sleeves

664 Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Stainless Steel tapping sleeve with epoxy-coated Carbon Steel flange and removable bolts.

  • Easy to install
  • Range helps reduce inventory
  • Meets applicable AWWA C223 Standards
  • Molded-in ring in the gasket to ensure effective sealing
  • Nylon washers to improve bolt torque capability
  • Heavy gauge, all-Stainless Steel body for rugged performance
  • Fully chemically passivated for maximum corrosion protection
  • ¾" test outlet to allow hydrostatic pressure test before tapping the pipe
  • 360º seal provides maximum support and reinforcement around the pipe in case of pipe break
  • Body drawn out to accept the outlet neck adding to the overall strength of the area under the most stress

Smith-Blair Tapping Sleeves consist of two sections of heavy welded steel that bolt together on the pipe and seal against a concave wedge gasket around the tap opening. The outlet half has a recessed flat-faced flange to mate with standard tapping valves MSS SP 60 up through 12-inch size-on-size. For tap sizes 14-inch and above, flanges can be furnished to accommodate the valve requirements.

Application: For tapping reducing and size-on-size flanged outlets.