It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Tapping Sleeves

663 WR Wide Range Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

All Stainless Steel tapping sleeve.

  • Light weight and easy to install
  • Wide range helps to reduce inventory covering multiple pipe types within a nominal diameter
  • Meets applicable AWWA C223 Standards
  • Molded-in ring in the gasket to ensure effective sealing
  • Nylon washers are provided to improve bolt torque capability
  • Heavy gauge, all-Stainless-Steel body for rugged performance
  • Fully passivated for maximum corrosion protection
  • ¾" test outlet to allow hydrostatic pressure test before tapping the pipe
  • 360º seal provides maximum support and reinforcement around the pipe in case of pipe break
  • Body drawn to accept the outlet neck adding to the overall strength of the area under the most stress

All stainless steel fabricated, wide range, tapping sleeve with integral studs. Wide range capabilities will cover an entire nominal pipe dimeter with only two sleeves instead of four to five. Lightweight design and 360 degree full seal gasket makes for easy, effective installation.

Application: For tapping pipes with 4" thru 12" outlets.