It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Tapping Sleeves

623 Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Tapping sleeve Carbon Steel Mechanical Joint

  • Meets AWWA C223 Standards
  • No special tools required to install the sleeve
  • Seals 360º around the pipe in case the pipe breaks
  • Flanged outlets are recessed to accept tapping valve
  • Flexi-Coat® epoxy finish is standard for superior corrosion resistance
  • Lighter and easier to install than comparable Cast Ductile Iron sleeves
  • ¾" test outlet to allow hydrostatic pressure test before tapping the pipe
  • Delivery is generally quicker because the tapping sleeve is not a casting
  • Body can be built to accommodate any size pipe diameter, unlike cast sleeves

Smith-Blair Tapping Sleeves consist of two sections of heavy welded steel that bolt together on the pipe and seal against a concave wedge gasket around the tap opening. The outlet half has a recessed flat-faced flange to mate with standard tapping valves MSS SP 60 up through 12-inch size-on-size. For tap sizes 14-inch and above, flanges can be furnished to accommodate the valve requirements.

Application: For reducing and size-on-size flanged outlets 4" and up.