It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Service Saddles

371 Service Saddle (Discontinued)

Discontinued product
This item has been replaced by

372 Service Saddle

Stainless Steel service saddle with double bolt specifically designed for PVC pipe, but can be used on other pipe types.
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Product Discontinued.  The 372 Service Saddle is an alternative. 

Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.

  • Provides maximum support and reinforcement
  • Standard widths are 5" for the 371
  • All 304 Stainless Steel construction for great corrosion resistance
  • Outlet gasket is bonded into the band to provide optimum sealing efficiency
  • Can be manufactured to odd size pipe O.D.s, not restricted to catalog sizes
  • A wide variety of outlet sizes and thread types are available to meet demand
  • Keeper bar helps pull clamp around the pipe and helps close the clamp during installation
  • One saddle covers both Steel pipe size and Ductile Iron O.D. pipe within the same nominal size
  • Outlet Gasket has a hydro-mechanical lip to improve sealing as the pipeline pressure increases