It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Service Saddles

366 Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Triple strap service saddle specifically for large diameter pipe.

  • Excellent way to tap large diameter pipe
  • Meets applicable AWWA C800 Standards
  • The wide saddle body provides stability on the pipe
  • NPT, CC and other threaded outlets available in sizes ¾" to 2½"
  • Hemispherical washers provide full bearing for the strap nuts and align the straps with the saddle body
  • Provides maximum support of the pipe for better performance in the tapped area (nearly 360º)

Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.

Application: Large diameter Cast Iron, Asbestos Cement, Steel, or PVC pipe.