It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Service Saddles

313 Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Double bale Ductile Iron service saddle with TaperSeal™ gasket and wraparound bales to connect branch lines, instruments, and other appurtenances to pipe.

  • Meets applicable AWWA C800 Standards
  • The wide saddle body provides stability on the pipe
  • The gasket is fully bonded to the cavity to hold it in place
  • NPT, CC and other threaded outlets available in sizes ⅝" thru 4"
  • A closed lug on one side, combined with the bale, acts as a hinge for easier installation

Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.

Application: Tapping pipe for branch connections and to install service connections, air and vacuum valves.