It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Restraints

Rod and Lug Harness

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field
  • Available in light duty and heavy duty styles.
  • Color coded: Grey for light duty Red for heavy duty.
  • Available conductive both ends or conductive on one end and insulating on the other end.

The Smith-Blair Rod and Lug Harness Device is designed to restrain pipes where pullout might occur. Used in conjunction with Standard Seal Only Couplings, these devices will provide positive axial restraint against pullout. Each set consists of two lugs, one tie rod and one nut. The devices can be used on two inch and larger IPS Steel Pipe. See chart on the back of this brochure for the recommended minimum number of sets.