It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Line and End Caps

EZB Seal and Restraint Line Cap, IPS Pipe

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Smith-Blair Line Caps are utilized to end a pipe line for abandonment or future expansion of the pipeline.

  • Universal Application - Maxi-Grip™ EZB is designed to seal and grip independently in all applications, including anchored or abutted steel, plastic or cast iron pipe
  • Economical - No welding or strapping to secure coupling to line
  • Re-usable - May be used as a temporary “night cap”
  • Versatile - Provided with 1” NPT vent with plug for pressure testing and purging
  • Corrosion Protection - Epoxy coated under carefully controlled factory conditions

Smith-Blair's Maxi-Grip™ EZB Line Cap Couplings are designed with built-in gripping members to prevent coupling movement under pressure without strapping or blocking. They provide maximum seal and maximum restraint.