It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

See All Flanged Coupling Adapters

923 Flange-Lock Mechanical Joint Coupling

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 923 Flange-Lock Flanged Coupling Adapter Sleeve allows pipe to completely pass through and join plain-end pipe to flanged valve or fitting. The coupling is rated to a 150 PSI working pressure in sizes 14" and larger and a 175 PSI working pressure in sizes 3" through 12".

  • Problem Solved: MJ coupling sleeve used to join plain-end pipe to flanged valve or fitting
  • Adapter body allows pipe to completely pass through for easier installation. The pass through feature is not available with raised-face flanges
  • Use with the Multi-Seal Gasket for more flexibility in nominal sizes 4"-12"
    Longer sleeves available

Xylem's Smith-Blair 923 Flange-Lock Flanged Coupling Adapter Sleeve allows pipe to completely pass through and join plain-end pipe to flanged valve or fitting. The coupling is rated to a 150 PSI working pressure in sizes 14" and larger and a 175 PSI working pressure in sizes 3" through 12".

The coupling features a sleeve constructed from ASTM A36 A283 Gr. C or Carbon Steel having a minimum yield of 30,000 PSI. The flange meets AWWA C207 Class D specifications with ANSI 150 lb. drilling and a flat face design. The finish is Flexi-Coat Fusion-Bonded epoxy. 

  • Application: Joining
  • Type of Pipe: PVC, Ductile Iron, Stell
  • Working Pressure: 3" thru 12": 175 PSI; 14" and larger 150 PSI
  • Nominal Pipe Size: 3" thru 48"

The coupling is available in sizes ranging from 3" through 48" with a working pressure up to 175 PSI for sizes 3"-12" and a working pressure of 150 PSI for 14" and larger.

Assembled joints into each follower gland through 12" allow for 5 degree deflection, providing flexibility during installation and operation. For larger sizes, deflection capabilities are 2 degrees for 14" through 24", 1.5 degrees for 18"-24", and 1 degree for 30"-48" sizes.