It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Couplings

477 Pipe-Lock Coupling Sleeve, Weldment Only

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 477 Pipe-Lock coupling sleeve weldment is a fabricated steel sleeve for use with MJ gaskets and restraints. This sleeve is designed for connecting plain end D.I. and plain end PVC pipe. The sleeve features Flexi-Coat® Fusion-Bonded Epoxy finish for corrosion protection.

Key Product Features

  • Fabricated steel sleeve 
  • For use with MJ gaskets and restraints
  • Connects plain end D.I. and plain end PVC pipe
  • Features Flexi-Coat® Fusion-Bonded Epoxy finish for corrosion protection.

The Smith-Blair 477 Pipe-Lock Sleeve is a fabricated steel sleeve designed for use with MJ gaskets and restraints. This coupling sleeve weldment is engineered for connecting plain end ductile iron and plain end PVC pipe, providing a reliable joining solution for water and wastewater applications.

The sleeve is manufactured from ASTM A283 Gr. C or Carbon Steel having a minimum yield strength of 30,000 PSI, ensuring structural integrity and long-term performance. The coupling features a Flexi-Coat® Fusion-Bonded Epoxy finish that provides superior corrosion protection and extends the service life of the product in demanding environments.

The 477 Pipe-Lock Sleeve accommodates nominal pipe sizes from 3" through 48" and is suitable for use with PVC, ductile iron, and steel pipe. Working pressure ratings vary by pipe size: 350 PSI for 3" - 16" sizes, 250 PSI for 18" - 24" sizes, 225 PSI for 30" & 36" sizes, 160 PSI for 42" sizes, and 140 PSI for 48" sizes, making it versatile for various system pressure requirements.

The Smith-Blair 477 series is available in a wide range of catalog numbers to accommodate different pipe sizes and application requirements. 

Specifications