It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Restraints

474 Pipe-Lock

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

This is a fabricated Steel sleeve restraint coupling for reducing transitions.

  • Rating based on larger of the 2 OD’s: 3"-16" 350 PSI / 18"-48" 250 PSI
  • Comes as a complete unit (sleeve, 2 Cam-Locks, 2 gaskets, appropriate number of studs) or as a sleeve only to use with your existing inventory
  • Mechanical restraint shall be an integral part of the follower gland utilizing multiple single Tooth wedges
  • Use with the Multi-Seal Gasket for more flexibility in nominal sizes 4"-12"
  • Reducing transition style coupling
  • Breakaway nut torque per wedge is 45 to 60 ft. lbs.
  • Coupling is rated at the working pressure shown on the next page
  • Longer sleeves available

Smith-Blair Pipe-Lock Joint Restraint Couplings are fabricated steel sleeve restraint couplings that can be used to connect and restrain plain end pipe to plain end pipe.

Application: A reducing coupling that joins and restrains any combination of plain-end Ductile Iron, Steel or PVC pipe.