It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

269 Collar Leak Clamp All Stainless Steel

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Single band clamp used leaking solvent welds on PVC

  • Designed for "hot" soils
  • Standard widths 7.5" through 15"
  • Step gasket seals against the face of solvent weld bell to stop the leak
  • Use on leaking solvent weld PVC joints and most threaded Steel couplings
  • All 304 Stainless Steel construction for corrosion resistance
  • A 360º Gasket seal provides maximum support and reinforcement
  • Keeper bar helps pull clamp around the pipe and closes the clamp during installation

Smith-Blair Collar Leak Clamps have a full gasket with a double thickness of the same gasket material in one half of the clamp width. This step in the gasket material compensates for the differential in the outside diameter between the coupling or bell and provides a shoulder to compress against the end of the coupling or bell to form an effective seal.