It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

267 Carbon Steel High Pressure

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

A multi-band clamp designed to provide 360° pressure and complete leak repair

  • No special tools required to install clamp
  • 360° seal around the pipe for complete coverage
  • Lighter and easier to install than comparable Cast Iron repair sleeves
  • Higher pressure rating than standard band clamps for more pressure range coverage

Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.