It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

266 Tapped Double Band Fab Stainless Steel

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field
  • Full circumference single or multiple section stainless steel bands are available in 7 1/2”, 10”, 15”, 20” and 30” widths to fit virtually all types and sizes of pipe up to 12” in diameter.
  • All weldments including studs, sidebars and fingers are constructed of premium grade stainless steel to minimize the possibility of corrosion.
  • Smith-Blair’s exclusive “C” shaped keeper bar permits fast run-down of nuts against the clamps weldments while equalizing tension along the full length of the clamp.
  • Bridge plate flush mounted and bonded to the gasket assures even distribution of gasket pressure and prevents crimping.
  • Gridded, tapered, overlapping gasket design offers excellent full curcumferential sealing and full adjustment to rough pipe surfaces.
  • A special high-strength ductile iron alloy lug utilizes a strength efficient computer-aided design that’s not only stronger, but also lighter and easier to install. Lugs are Flexi-Coat epoxy coated.
  • Drop-in, self-securing bolts eliminate loose parts, save time and make installation possible with only one wrench.
  • Lugs with mutually supporting sliding fingers to assure proper bolt alignment while tightening. Permits maximum torque without bending of bolts.
  • The band locking system uses a unique lug core design and a band hemming process that resists pull-out and provides maximum band retention.

Smith-Blair® 266 Double Band Tapped Full Circle® All Stainless Steel Repair Clamps offer the advantage of greater size range over single band clamps. Each clamp has the capability to fit a wide variety of types and classes of pipe within a nominal pipe size, thus reducing stock requirements. The clamps are also able to repair damaged or broken service connections or branch lines.

Repairs can be made and service connections or branch lines restored in one operation. They can also be used for new installations of service connections or branch lines and are designed for use on pipe from 4” to 12” nominal size.