It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

246 Pipe Repair Clamp

Discontinued product
This item has been replaced by
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

This product has been discontinued.

  • Built to a specific pipe O.D.
  • Drop-in bolts help ease installation
  • Standard widths are 3", 6", 9" and 12"
  • Available in IPS, Copper tube, Ductile Iron and other sizes
  • Lugs are epoxy coated for great corrosion resistance
  • Provides 360º coverage, covering the full pipe surface
  • 18-8 Type 304 Stainless Steel band for corrosion resistance
  • Economical means of repairing pin hole leaks, punctures and splits in pipe

Smith-Blair Redi-Clamps provide a fast, economical means of repair for pin holes, punctures, or splits in pipes.

Steel and IPS-sized PVC.