It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

245 Redi-Clamp®

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 245 Redi-Clamp is designed to provide an economical means of repairing pin holes, punctures, or splits in pipe. The drop-in bolts help ease installation while the gasket is positioned to provide superior sealing at the point of leak.

Key Product Features

  • Built to a specific pipe O.D.
  • Drop-in bolts help ease installation
  • Standard widths are 3", 6", 9" and 12"
  • Available in IPS, Copper tube, Ductile Iron and other sizes
  • Lugs are epoxy coated for great corrosion resistance
  • Provides 360º coverage, covering the full pipe surface
  • 18-8 Type 304 Stainless Steel band for corrosion resistance
  • Economical means of repairing pin hole leaks, punctures and splits in pipe

The Smith-Blair 245 Redi-Clamp is a repair clamp designed to repair pin holes, punctures, or splits in pipe. It works on Steel, PVC, HDPE*, and Copper tube, providing a versatile solution for a wide range of pipe repair needs in the field. 

The 245 Redi-Clamp is constructed with a Type 304 Stainless Steel band for corrosion resistance and Ductile Iron lugs per ASTM A536 with a Flexi-Coat® Epoxy Finish for added durability. The gasket is compounded from Nitrile (Buna N) to resist oil, natural gas, acids, alkalies, most aliphatic hydrocarbons, water, and many chemicals. Bolts are Carbon Steel SAE J 429, electro-galvanized with di-chromate seal. For additional corrosion protection, optional 304 Stainless Steel bolts with fluoropolymer-coated nuts are available to prevent galling.

The 245 Redi-Clamp is rated for working pressures up to 150 PSI and is built to a specific pipe O.D. Nominal pipe sizes range from 1/2" through 12", offering wide compatibility across common pipe dimensions.

Designed as an economical means of repairing pin hole leaks, punctures, and splits in pipe, the Smith-Blair 245 features drop-in bolts to help ease installation and a gasket positioned to provide superior sealing at the point of leak. The Type 304 Stainless Steel band delivers reliable corrosion resistance, while the epoxy-coated lugs provide additional protection in demanding environments. Standard widths of 3", 6", 9", and 12" accommodate a variety of repair requirements across your system.

It is important to note that the clamp should not be relied upon to restrain pipe movement; proper anchoring is required to prevent pipe pullout. Always read installation instructions prior to installing.

Specifications

Notes

*Please visit the Resources page on our website to view the High Density Polyethylene Pipe (HDPE) guide with more specific information on how to use our products on HDPE pipe.