It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

234 Tapped Full Circle® Repair Clamp (Single Band for Gas)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 234 Tapped Full Circle Repair Clamp provides a fast, economical means of repairing a damaged pipe at broken or torn out service connections or branch lines. The repairs can be made and the service connection or branch line restored in one operation. The 234 Clamps can also be used for new installations of service connections or branch lines. 

  • Full 360° gridded, tapered, overlapping gasket design offers excellent full circumferential sealing and full adjustment to rough pipe surfaces 
  • Drop-in, self-securing bolts eliminate loose parts, save time and make installation possible with only one wrench 
  • Lugs with mutually supporting sliding fingers to assure proper bolt alignment while tightening and permits maximum torque without bending of bolts 
  • Band locking system uses a unique lug core design and a band hemming process that resists pull-out and provides maximum band retention 
  • All weldments including studs, sidebars and fingers are constructed of premium grade stainless steel to minimize the possibility of corrosion 

Xylem's Smith-Blair 234 Tapped Full Circle Repair Clamp provides a fast, economical means of repairing a damaged pipe at broken or torn out service connections or branch lines.  
 
The stainless steel outlet is welded to the band and is available with NPT, threads. O.D. ranges are designed to fit carbon steel, stainless steel, cast iron, and aluminum pipe. The clamps have a built-in O.D. range enabling each clamp to fit several pipe outside diameters.  

Full Circle® Repair Clamps feature a lap type gasket with molded tapered ends to provide efficient equalized sealing at the lap joint on any pipe within the clamp’s range. The gasket has a finely grided surface with resilience to easily conform to irregularities on rough pipe surfaces or in pitted areas, providing an effective seal all around the pipe.  
 
A stainless steel bridge plate spans the opening of the lugs and is bonded flush into the gasket to prevent wrinkling in the lug area, providing even gasket pressure at all points around the full circumference of the pipe. The band is made of stainless steel, selected to meet necessary corrosion resistance, flexibility and strength requirements. Lugs are securely attached to the stainless steel band, and have mutually supporting stabilizing fingers to permit maximum torquing of the bolts. The lug design includes a drop-in bolt feature that eliminates loose parts, saves time and aids installation under adverse conditions. The bolts and nuts are low alloy steel with rolled threads, double radius heads and a generous shoulder to prevent bolt rotation under maximum torque loading. 

Specifications