Xylem's Smith-Blair 228 Full Circle Repair clamps provide fast, economical means for repairing full circumferential breaks, holes, cracks and other types of breaks.
Key Product Features:
• Stainless Steel bands
• Working pressure up to 150 PSI
• Nominal temperature range -20°F to 180°F
• Removable lugs to allow installation in tight spaces
• 18-8 Type 304 Stainless Steel band for corrosion resistance
• 360° gasket seal
• Flexi-Coat® Epoxy Finish for corrosion resistance
• Drop-in bolts for easier installation