It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

227 Full Circle® Repair Clamp Double Band

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 227 Full Circle Repair Clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage. This versatile double band clamp works on Cast and Ductile Iron, Steel, Asbestos Cement, Copper, Aluminum, PVC, HDPE*, Fiberglass and other pipe types with working pressure up to 175 PSI. Installation is simplified with removable lugs to allow installation in tight spaces, drop-in bolts for easier installation, and a 360° gasket seal that provides superior sealing performance with a range up to .80" in double band. 

Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.

Works on Cast and Ductile Iron, Steel, Asbestos Cement, Copper, Aluminum, PVC, HDPE, Fiberglass and other pipe types.

Specifications

Notes

*For HDPE pipe applications, please refer to the Smith-Blair Water Products for HDPE Pipe resource guide.