It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

226 Full Circle® Repair Clamp (Single Band for Water)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem’s Smith-Blair 226 repair clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage on cast iron, ductile iron, steel, asbestos cement, copper, aluminum, PVC, HDPE*, fiberglass and other pipe types. Installation is simplified with removable lugs to allow installation in tight spaces, drop-in bolts for easier installation, and a 360° gasket seal that provides superior sealing performance.

  • Stainless Steel bands 
  • Working pressure up to 300 PSI 
  • Nominal temperature range -20°F to 180°F 
  • Removable lugs to allow installation in tight spaces 
  • May be used to join plain end pipe of the same diameter 

Xylem's Smith-Blair 226 Full Circle Repair Clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage on multiple pipe types. This versatile repair solution is available in standard widths through 30" and accommodates nominal pipe sizes ranging from 2" to 14”. The innovative design features removable lugs to allow installation in tight spaces and may also be used to join plain end pipe of the same diameter. With a range up to .40" in single band, the 226 provides flexibility for various pipe outside diameters.

Specifications

Notes

*For HDPE pipe applications, please refer to the Smith-Blair Water Products for HDPE Pipe resource guide.