It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Line and End Caps

482 Pipe End Caps, Cast Iron (for Water)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 482 cast line cap delivers a steel end cap solution for remove and reinstall and block applications. Perfect for line testing and dependable for pipe-end sealing, this cap requires no special pipe end preparation and meets applicable AWWA C219 Standards. The offset outlet makes it convenient to blow out or drain the pipe line, and it can be custom made to fit unusual applications.

  • Caps pipe ends.
  • No special pipe end preparation required
  • Meets applicable AWWA C219 Standards
  • Can be custom made to fit unusual applications
  • Available in a wide variety of pipe O.D. sizes
  • Offset outlet makes it convenient to blow out or drain the pipe line
  • Pressure rating depends on many factors. Check with the factory for more details
  • Outlet is 2" NPT Standard

The Smith-Blair 482 steel cast line cap is designed for remove and reinstall and block applications. Perfect for line testing and dependable for pipe-end sealing, this product provides a reliable solution for capping pipe ends. The cap is engineered to deliver secure sealing performance while maintaining the flexibility to be removed and reinstalled as needed for testing or maintenance operations.

The 482 cast line cap features a ductile iron sleeve manufactured to ASTM A-536 specifications, with ends that have smooth inside taper for uniform gasket seating. Gaskets are made of Nitrile (Buna N) certified to NSF®/ANSI 61-G, compounded to produce superior storage and performance characteristics while resisting water, acids, alkalies, most aliphatic hydrocarbons and many other chemicals, with a temperature range of -20°F to 180°F. Follower flanges are constructed of ductile iron ASTM A536, designed for high strength/weight ratio. Bolts and nuts are high-strength, low alloy steel with heavy, semi-finished hexagon nuts, with optional stainless steel and carbon steel ASTM A307 electro-galvanized with di-chromate seal. The product features a Flexi-Coat® Fusion-Bonded Epoxy Finish.

 

 

  • Application: Capping
  • Type of Pipe: Cast Iron, PVC, Steel, Asbestos Cement, Ductile Iron
  • Working Pressure: 250 PSI
  • Nominal Pipe Size: 2" thru 12"

The 482 cast line cap supports working pressure up to 250 PSI and is suitable for cast iron, PVC, and steel pipe applications. Available in sizes ranging from 2 inches through 12 inches, the cap accommodates a wide variety of pipe O.D. sizes. The offset outlet, which is 2" NPT Standard, makes it convenient to blow out or drain the pipe line during operation. Pressure rating depends on many factors, and users should check with the factory for more specific details regarding their application.

Meeting applicable AWWA C219 Standards, the Smith-Blair 482 cast line cap requires no special pipe end preparation, making installation straightforward and efficient. The product can be custom made to fit unusual applications, providing flexibility for unique project requirements.

This product does not restrain pipe movement. Proper anchoring is required to prevent pipe pullout. Failure to anchor or improper anchoring can result in dangerous pipe content escape, property damage, serious injury, or death. Users must read the product installation instructions prior to installing this product.