It looks like you are coming from United States, but the current site you have selected to visit is Uzbekistan. Do you want to change site?

Yes, please! No, keep me on the current site

From innovation to competitive advantage: how to truly support OEMs in the B2B market

By Federico Dallera – Sales Director OEM, AW, South West EU & Benelux

In the B2B market, and particularly in the OEM world, technological innovation can no longer be seen as simply the sum of advanced features. Today, innovation only has value if it can be transformed into concrete solutions capable of addressing real challenges related to machine design, integration, maintenance, and regulatory compliance.

“OEMs are not looking for technology for its own sake, but for application-driven solutions that truly work in the field, reducing complexity, time, and risk,” explains Massimo Speranza, Application Engineering Director AW Europe. “Our role is to turn innovation into an immediate operational advantage.”

This vision is the foundation of Xylem Lowara’s application-driven approach: deeply understanding the application context, operating conditions, and regulatory constraints in order to transform technology into measurable benefits such as reduced integration times, simplified maintenance, improved performance, and enhanced sustainability of the final product.

Intelligent control: beyond simple speed variation

In the past, the inverter was mainly used to regulate motor speed. This meant that OEMs had to separately design and manage the pump, electrical panel, and control logic, increasing complexity, integration time, and potential margins for error.

With hydrovar® X, this scenario changes completely. The motor, frequency converter, and intelligent electronics are integrated into a single compact unit, ready to use. OEMs therefore receive a plug-and-play solution that minimizes wiring and drastically simplifies machine assembly.

“Integrating motor, control, and intelligence into a single platform removes complexity for OEMs and gives them back time to focus on the real value of the machine,” emphasizes Dallera.

The benefits are tangible: faster installation and commissioning, reduced onboard footprint, and energy savings of up to 70%, thanks to intelligent motor speed optimization based on the system’s actual demand.

Guided automation: reducing errors and accelerating processes

Automation should not only guarantee performance, but also simplify the OEM’s work. Lowara solutions are designed to guide users step by step, reducing dependence on specialized expertise and minimizing installation errors.

The guided commissioning process allows systems to be configured in just a few minutes through an intuitive app, making the process faster, safer, and more repeatable. This is especially important for OEMs producing machines in series or for different international markets.

“Standardizing commissioning means reducing variability and uncertainty, while improving quality and reliability even on a large scale,” says Dallera.

Multilingual support, available in up to 28 languages, also makes it possible to replicate the same processes across different countries, facilitating international expansion and ensuring operational consistency regardless of the target market.

Smart sensors and data: only what truly matters

On the path toward digitalization, collecting too much data can become counterproductive. OEMs need useful information, not additional complexity. For this reason, Lowara solutions adopt a selective and intelligent approach to data.

Solutions such as the e-LNE pump with hydrovar® X integrate internal algorithms capable of monitoring key parameters such as pressure, flow rate, and operating conditions, without the need for expensive or complex external sensors.

“The value of data lies not in its quantity, but in its ability to prevent problems and protect the machine.”
Sales Director, OEM, AW, South West EU & Benelux

Connectivity through standard protocols such as Modbus RTU and BACnet enables easy integration into existing SCADA or BMS systems, providing a clear, real-time overview of performance without burdening the system architecture.

Future-proof systems: efficiency, sustainability, and operational continuity

Modern machinery must be designed to last over time, adapt to evolving regulations, and support future technological upgrades. Lowara solutions follow a future-proof logic that combines energy efficiency, digitalization, and modularity.

Permanent magnet motors in IE5 efficiency class ensure maximum energy efficiency and compliance with the strictest environmental regulations. Digital tools such as Xylem Solver and BIM files enable OEMs to design with high precision, simplifying retrofits, replacements, and future upgrades.

“Designing today with tomorrow already in mind means offering the market machines that are more sustainable, reliable, and ready for future evolution,” concludes Dallera.

Conclusion

Lowara solutions go beyond simply providing components by offering application expertise, technical consulting, and integrated innovation. This approach enables OEMs to transform advanced technologies into concrete, measurable, and immediately applicable advantages, increasing machine competitiveness while simplifying the engineer’s work.

In addition, OEMs working with Xylem Lowara know they can rely on a competent and trusted partner with a strong global presence, capable of providing continuous support throughout the entire machine lifecycle: from the design phase and start-up to operational management and future upgrades.

“When innovation becomes easy to integrate and capable of solving real problems, it becomes a true driver of competitiveness for OEMs,” concludes Federico Dallera.