It looks like you are coming from United States, but the current site you have selected to visit is Thailand. Do you want to change sites?

Yes, please. No. Keep me on the current site.

9 stand-out innovations from AHR 2026

February 5, 2026

In this article, Facility Executive highlights several standout innovations from AHR Expo 2026, including Xylem’s Bell & Gossett e-80SCX Smart Pump. The coverage notes that the pump features built-in application software designed to support a wide range of pump configurations while expanding hydraulic performance with speeds up to 4,000 RPM. Integrated sensorless controls and pre-loaded hydraulic maps help optimize performance through real-time efficiency adjustments, while the streamlined design simplifies installation and servicing without disturbing piping.