It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

The evolution of compressed gas mixing

EnviroMix’s BioMix™ Compressed Gas Mixing System, March 2021 Webinar

Overview

This webinar includes a brief overview of the BioMix technology, a summary of how EnviroMix’s operational strategy evolved over the past decade, and results from operating facilities that have utilized BioMix to overcome unique challenges.  

Cases presented include:

  • Garland, TX: Channel mixing system engineered for "wet installation" yields 80% energy savings without ever taking the channels offline.
  • Broomfield, CO: Sludge mixing system maintains homogeneous mixing of 6% sludge while saving over 50% in energy cost versus coarse bubble aeration.
  • Emporia, KS: Included as an integral part of the BioCycle-D Optimized Aerobic Digestion Process, the flexibility of BioMix overcomes the challenges of a deep hopper bottom tank.