It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt high-capacity pumping systems

Delivering reliable, efficient, high-capacity pumping for municipal and industrial applications through a comprehensive range of submersible centrifugal, mixed-flow, and axial-flow pumps.

Flygt pumps dry installation in Tilburg Netherlands 
WebDAM Path: /Photography & Illustration/Applications/Installations

Reliability and efficiency—for the long haul

High-capacity pumping systems operate in demanding environments where debris-related clogging, energy consumption, aging infrastructure, and reliability concerns can significantly impact performance and operating costs. Utilities and industries need pumping solutions that maintain efficiency, minimize downtime, support modernization efforts, and simplify maintenance, helping ensure dependable operation throughout a lifecycle that can span 25 to 40 years or more.

Backed by decades of innovation and expert engineering, Flygt pumps deliver on these requirements, demonstrated by proven installations around the globe. 

  • Flygt 3001 series large discharge diameter pump installation

    Wastewater collection and conveyance

    Flygt N-technology pumps deliver reliable non-clog pumping and sustained efficiency for large wastewater lift stations and headworks handling sewage, wipes and rags.

  • Flygt propeller pumps (PL 7000 series) for combined stormwater and wastewater

    Stormwater and flood control

    Flygt propeller, mixed-flow and centrifugal pumps handle large flows, debris and fluctuating conditions to protect communities and infrastructure from flooding.

  • Raw water intake application using large Flygt propeller pumps (PL 7000 series)

    Water intake systems

    Flygt pumps deliver reliable operation and low lifecycle costs for high-capacity raw water intake at municipal, industrial and power generation facilities.

  • potato field irrigated by a pivot sprinkler system

    Irrigation

    Flygt propeller and mixed-flow pumps deliver cost-effective, high-flow performance to move large volumes of water efficiently across irrigation applications

Ready to talk to an expert?

Learn more by filling out the form below.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Frequently asked questions

High-capacity pumping systems are commonly used in municipal wastewater collection, stormwater management, flood control, water treatment, raw water intake, seawater intake, irrigation, and industrial water applications. 

Flygt centrifugal pumps are available with discharge sizes up to 800 mm (32 in), depending on the impeller type and application requirements.

Flygt axial flow propeller pumps are available for discharge column diameters up to 1400 mm (56 in), while Flygt mixed-flow pumps are available for discharge column diameters up to 1200 mm (48 in). 

Proper discharge size selection affects hydraulic performance, energy consumption, operating costs, and overall system efficiency. Factors such as flow requirements, total dynamic head, future capacity needs, and existing infrastructure should all be considered during pump selection.

Routine maintenance helps maximize reliability, reduce unplanned downtime, extend equipment life, and improve energy efficiency. Because high-capacity pumps often operate in critical infrastructure applications, proactive maintenance can help prevent costly failures and service disruptions. Refer to your pump’s Installation, Operation and Maintenance (IOM) Manual for recommended inspection and overhaul intervals. 

Yes, Flygt pumping systems are frequently used in retrofit and modernization projects. Their compact submersible design can help utilities upgrade aging stations, increase pumping capacity, and improve operational performance while minimizing facility modifications.   

With proper maintenance and service, high-capacity Flygt pumps commonly remain in operation for 25 to 40 years or longer. 

Flygt N-technology features a patented self-cleaning hydraulic design that helps prevent clogging while maintaining high sustained efficiency. This design is particularly valuable in wastewater applications where wipes, rags, and other fibrous solids are common. 

The Flygt MAS 801 pump monitoring system provides real-time operational data, vibration monitoring, leakage detection, temperature monitoring, alarms, and diagnostics to support proactive maintenance strategies. 

Reducing lifecycle costs requires balancing pump efficiency, system design, reliability, maintenance requirements, and energy consumption. Xylem provides decades of expertise in pump system design and engineering. We can help you make informed decisions around pump selection, sizing and station design, securing the best possible flow conditions while minimizing sedimentation and pump station size. In-house design support includes computational fluid dynamics (CFD) analysis, transient analysis, scale model testing and more. After installation, implementing a preventive maintenance program can significantly reduce total ownership costs over the life of the station. 

Flygt combines decades of pumping expertise, a large installed base, advanced hydraulic technologies, application engineering support, monitoring solutions, and a comprehensive aftermarket service network to help customers achieve reliable, long-term pumping performance.