It looks like you are coming from United States, but the current site you have selected to visit is Ukraine. Do you want to change site?

Yes, please! No, keep me on the current site

Meet eco2 from Xylem

Make it your partner in heating, cooling and solar applications, from one of the largest global suppliers in the water industry. Best-in-class energy efficiency, lasting quality with service levels that ensure maximum flexibility and value.

A highly efficient circulator for OEM applications that is engineered for optimal fluid transfer capabilities and reliable operation. It provides moderate to high flow rates with low energy consumption and long-life cycles. eco2 is specifically designed for building services in the OEM market but can also be used for other applications.