您似乎来自United States,但您选择访问的当前网站是China。是否更换网站?

是,请更换! 否,停在当前网站。

Enable high contrast mode

Japami, transforming its water management with Xylem Vue Smart Technology

JAPAMI is driving the C4 del Agua program to accelerate the digital transformation of water services in Irapuato, in a context marked by scarcity and heavy reliance on groundwater. The goal is clear: ensure 24/7 water service, adequate pressure, and improve the system’s physical efficiency, currently around 50%, with the aim of exceeding 80%.

In the 2025 – 2026 period, the decisive shift to digital operations begins, with Xylem Vue as the central platform for the C4 del Agua program. It unifies information from network instrumentation, the GIS hydraulic cadastre, and corporate systems, enabling monitoring, alarms, and event analysis to evolve from reactive management to preventive and progressively predictive operations.

Discover how Xylem Vue is helping JAPAMI turn the C4 del Agua into a measurable, results-driven operational model.