It looks like you are coming from United States, but the current site you have selected to visit is Indonesia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

RiverSurveyor-M9 Field Demonstration on the Ebro River

SonTek workshop highlights accurate river gauging in Zaragoza, Spain with regional water agencies

Duration: 1:44

This drone video features one of two transects undertaken by the RiverSurveyor-M9. The demonstration was part of a SonTek workshop. Attendees included SAIH Guadiana, SAIH Jucar, SAIH Ebro, and the Navarra Region Government. The Q was well within monitoring agencies’ 5% acceptance level. The river gauging station and control room is managed by the Confederacion Hidrografica del Ebro.