It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR China. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Drainage Solutions

Tailor-made solutions for clear, wastewater and dirty water

Drainage Solutions

Meet every drainage challenge with the power of Lowara pumps 

Tailor-made solutions for clear, wastewater and dirty water

In residential buildings as well as in small commercial complexes, effective stormwater management is essential. It not only protects buildings and infrastructure but also allows for a rapid response to emergency situations, especially in the event of flooding.

Lowara submersible pumps offer a robust, reliable and easy-to-maintain solution. Ideal for use in private homes, high-rise buildings, garages, technical rooms, basements or common areas, they adapt perfectly to all needs.

With a comprehensive range and high-quality materials, Lowara guarantees optimum performance and long service life in all drainage applications. Whether it's for simple domestic pumping or the treatment of the most contaminated water, Lowara solutions are designed to meet every hydraulic challenge efficiently.

Our strengths:

  1. Uncompromising performance: High flow rates, solids management, and proven resistance to the most demanding conditions.
  2. Versatility of use: Ideal for stormwater drainage, rapid emptying of flooded areas, or treatment of solids wastewater.
  3. Simple installation and minimal maintenance: Thanks to their compact design and the use of high-quality materials, Lowara pumps ensure continuous, safe operation with minimal intervention.

Advantages of the Lowara range:

  • Robust and reliable, even in extreme conditions
  • Made of AISI 304/316 stainless steel for optimal service life
  • Wide range for all domestic and commercial applications
  • Simple to install, operate and maintain
  • Dedicated technical support for distributors and professionals
  • DOC

    The compact and lightweight solution for small domestic pumping needs or emergency situations. The Lowara Doc pump is a compact, easy to transport and reliable pump for your drainage requirements.

  • DOMO and DOMO GRI

    Robust pumps for draining dirty water and domestic or industrial wastewater. The DOMO GRI model is equipped with a grinder to easily handle solid and fibrous materials.

  • DIWA

    This stainless steel submersible pump is ideal for clear or slightly dirty water. Corrosion resistant, compact and easy installation make these pumps the perfect solution for fast draining.

  • DN

    Submersible pumps specifically designed for the drainage of dirty water and wastewater. Making these pumps ideal for residential applications, construction sites and small industrial applications.

  • DL

    A heavy duty submersible pump range for heavily soiled water. The internal vortex impeller makes these pumps the ideal choice for industrial, municipal and agricultural environments where larger pumps cannot be used.

  • Series 1300

    Available in 5 models with different types of impellers, including a self-cleaning anti-clogging impeller and a wide-open vortex impeller. Designed for reliable and efficient performance for sewage and other dewatering applications.

Typical applications

Lowara's range of submersible pumps effectively meets a wide range of applications in the residential and small tertiary sector, with reliable and long-lasting performance, even in the most difficult conditions:

  • Drainage of flooded areas
    Basements, garages, cellars, technical rooms subject to infiltration or flash flooding.
  • Drainage of excavations and construction sites
    Management of rainwater or phreatic water during the construction of houses, pavilions or small complexes.
  • Draining of lost wells or recovery tanks
    Stormwater drainage systems in residential environments.
  • Domestic wastewater management
    Installation in single-family homes or buildings for pumping black or grey water, even in the presence of solids.
  • Protection of commercial areas
    Preventive drainage of common areas such as underground car parks and commercial premises.

Quick Guide: Which Pump To Choose?

Recommended Applications

DOC Emptying of flooded small premises including garages, cellars and domestic emergency flooding situations

DIWA Drainage of technical rooms and collection of rainwater from terraces or courtyards

DOMO Wastewater collection from houses, small residential buildings and businesses

DOMO GRI Handling of difficult wastewater containing solids or fibrous materials

DN Drainage of excavations, wells and muddy water in residential areas

DL Transfer of highly contaminated water to residential construction sites or common areas

1300 Series Large volumes of wastewater from buildings, shopping centres or light production areas

Contact us today!

Request information