It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change site?

Yes, please! No, keep me on the current site

Meet the Borehole Range by Xylem's Lowara brand

The Borehole Range by Xylem's Lowara brand is a cutting-edge range of submersible pumps designed for high-performance and energy-efficient operation in a variety of water management applications, particularly for groundwater extraction. This range is known for its durability, ease of use, and low maintenance requirements, making it a preferred choice for a wide variety of applications across agriculture, industry and municipal water supply systems.

An efficient borehole pump for any occasion

As Nicolo Santon, Technical Training Manager in Xylem for the Lowara range explains, “A borehole pump is a device used to lift water from a narrow shaft drilled into the ground. The borehole pumps are mostly used for extracting groundwater from deep wells and they are designed to be fully submerged in water. The Borehole Range by Lowara has you covered for both small and large-scale operations, whatever the water needs are."

“Within our borehole pump range, continues Nicolo Santon, spanning from 4” to 12”, we now offer flows up to 520 m3/h and head up to 545m.

  • 4” e-GS
  • 5” Scuba
  • 6” Z6” – ZN6”
  • 8” Z8” – ZR8”
  • 10" Z10" - ZR10"
  • 12" Z12" - ZR12"

We offer both canned and rewindable versions motors from 4" to 12”, power from 0.37kW to 300kW with different voltages and/or frequencies both in single or three phase”.

Key features and advantages

Energy efficiency

The Borehole Series is designed to operate with minimal energy consumption. Its efficiency is enhanced by advanced hydraulic and motor design, contributing to lower operational costs over the long term.

Durability

Made with high-quality, corrosion-resistant materials like stainless steel, the range is engineered for long-term performance in demanding environments. The pump housing, motor shaft, and other key components are built to resist wear and corrosion, ensuring a long service life even in challenging conditions.

Compact Design

The pumps are designed to fit in boreholes with a narrow diameter, making them suitable for installations in spaces where size is a constraint. This allows for flexibility in installation across different site conditions.

Advanced pumping technology

The range features advanced hydraulic systems that optimize water flow and pressure. These pumps ensure a smooth and consistent water delivery, making them suitable for both continuous and intermittent operations.

Easy installation and maintenance

The design of the Borehole Series makes both installation and maintenance straightforward. The pumps are user-friendly, with clear instructions for setup and easy-to-replace components, reducing downtime and simplifying service.

Suitable applications

Agricultural irrigation:
Extracting groundwater for irrigation of crops, pastures, and other agricultural activities.

Industrial water supply:
Providing water for industrial processes, including manufacturing, cooling, and washing.

Municipal water supply:
Supplying drinking water or irrigation water for urban areas.

Residential use:
For homes or communities relying on well water for daily needs such as drinking, bathing, and cleaning.

Water treatment and desalination:
Used in water treatment plants or desalination facilities to pump water from deep wells for processing.

Successful installation stories

Agricultural irrigation system in Spain

A large agricultural farm in Spain faced challenges in irrigating its expansive fields with a reliable and energy-efficient water source. After installing multiple Borehole pumps, the farm was able to efficiently extract water from its deep wells, significantly reducing irrigation costs while maintaining optimal water pressure across the entire site. The energy savings and reduced pump maintenance have translated into long-term operational savings.

Residential water supply in Italy

A residential community in Italy required a reliable water supply for its homes, with a need for efficient operation due to the high energy costs in the region. The installation of a selection of Lowara Borehole pumps allowed for a stable water supply from the community's deep boreholes, while the energy efficiency of the pumps helped reduce electricity costs by 30% annually. The installation has been successful in maintaining consistent water pressure and reducing the need for frequent maintenance.

Industrial water extraction in Australia

In a mining operation in Australia, the Borehole Range series was installed to extract groundwater for processing needs. The site was facing high energy costs due to the inefficient water pumps in use. The installation helped reduce energy consumption by 25%, while providing reliable water extraction even during peak demand periods. The added benefit of integrated monitoring and protection features allowed the mining company to proactively manage their pumping system, preventing failures and reducing downtime.

Municipal water supply in the UK

A municipal water utility in the UK needed to improve the sustainability of their groundwater extraction process while reducing the carbon footprint of their operations. A selection of the Lowara Borehole Series pumps met customer’s efficiency and low maintenance requirements. After installation, the water utility experienced a significant reduction in energy consumption, and the pumps’ ability to adjust to changing demand helped stabilize the water supply during high-demand periods.

The Borehole Series by Lowara offers a powerful, energy-efficient solution for a wide variety of water pumping applications, from residential to industrial use. Its durability, energy savings, and low-maintenance design make it a cost-effective choice for those looking to manage groundwater and improve their water extraction processes. With proven success in numerous installations worldwide, the range continues to deliver reliable, sustainable, and efficient pumping solutions, as the following case story illustrates: “Xylem solution helps Italian water agency lower borehole pump energy use by 30 percent”.