Wallace & Tiernan Products
-
Pressure Type Changeover Modules with CCU
Evoqua offers various automatic changeover modules to ensure an uninterrupted and unattended changeover to a fresh gas supply when the on-line supply is...
-
DEPOLOX® 400 M Analyzer
Online process analyzer for the measurement of disinfectant concentration in clean water applications
-
DEPOLOX® 5 Measurement Module
Water Quality measurement module for use with SFC or MFC consisting of plug-in sensor card and flow cell. -
DEPOLOX® 700 M ANALYZER
Online process analyzer for the measurement and limited control of disinfectant concentration in clean water applications
-
E-2000 Evaporator
Water-immersed tank heat exchanger specifically designed for the conversion of liquid chlorine to a gaseous state.
-
Emergency Shutoff Drive (ESD) for Chlorine Gas
Wallace & Tiernan® Emergency Shutoff Drive is the additional safety measure for your chlorine gas application.
-
Gas Pressure Reducing Valve Series 50-185
The Series 50-185 Gas Pressure Reducing Valve (GPRV) is a spring-loaded, diaphragm operated valve used in gas-handling systems which reduces varying gas...
-
GMS Plus Multi-Function Gas Detection Systems
Wallace & Tiernan® Systems offer the GMS plus system, a flexible two channel measuring system designed for gas and temperature monitoring in up to two...
-
Injectors
Injectors are key elements of any gas feed system that operates under vacuum. Evoqua Water Technologies offers two types of injectors - fixed throat type...
-
Kent V2000™ Gas Feed System
Wall mounted gas chlorinator for high feed rate applications supplied on a pre-mounted, space saving backboard
-
Gas Pressure Reducing Valve Series 50-165
The Gas Pressure Reducing Valve is an independent, heavy-duty, spring loaded diaphragm valve, providing an automatically regulated output and a positive manual...
-
OSEC® B-Pak On-Site Middle-Capacity Hypochlorite Generation System
OSEC® B-Pak system is a configurable, packaged On-Site Hypochlorite generating system that creates 0.8% sodium hypochlorite solution based on biopolar...
-
OSEC® B-Plus On-Site Hypochlorite Generation System
OSEC® B-Plus system is a fully automated, modular On-Site Hypochlorite generating system that creates 0.8% sodium hypochlorite solution based on bipolar...
-
OSEC® B1 On-Site Hypochlorite Generation System
OSEC® B1 system is a configurable, packaged On-Site Hypochlorite generating system that creates <1% sodium hypochlorite solution based on monopolar...
-
OSEC® B2 On-Site Hypochlorite Generation System
OSEC® B2 system is a configurable, packaged On-Site Hypochlorite generating system that creates <1% sodium hypochlorite solution based on monopolar...
-
Gas Feed S10K™ Chlorinator System
All vacuum operated, sonically regulated gas feeder unit for low capacity dosing applications
-
Sensors
Xylem’s authorized sensors offer long term measurement stability by providing a constant flow and temperature measurement of the flow cell. -
V-2030 Gas Chlorinator
High capacity, differentially regulated gas feed system incorporating v-notch plug for feed rate control
-
Gas Feed V10K™ Vacuum System
Efficient, low-capacity differentially regulated gas feeder with a standardized, flexible design for dosing up to 15 kg/hr
-
Vacuum Type Remote Switchover
Remote vacuum switchover unit which ensures uninterrupted chlorine dosing by delivering a continuous supply
Discontinued product -
Deox/2000® Dechlorination Analyzer
Online dechlorination process instrument for the continuous measurement of Sulphur Dioxide and total chlorine residualsDiscontinued product -
OPC-Server Software
Flexible and transparent software system enabling measurement and control systems data access
Discontinued product -
P34 Professional Mobile Photometer
Moblie photometer for professional hand-held measurement of 35 parameters in a single device
Discontinued product -
Discontinued product