It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Compatible Devices

Modbus connected devices must be of the same connection type, for example, a Flygt APP 411 cannot be connected to the same CCD 401 as a Flygt DCM 711. It is possible to add devices that are connected directly to the gateway. That is, analog input and digital input/output. For some device types, multiple devices of that type can be added.

Devices that are not on the list of compatible devices can be added as Custom Devices. 

I/O Devices

The user can choose any analog sensor (4-20 mA) or any digital sensor and connect directly to the CCD 401. The I/O devices connect to the CCD 401 through the signal leads. This type of sensor is considered as a device in Secure Connect.

Device Maximum number of connected devices per gateway
Analog input 2
Differential analog input 1
Digital input 4
Digital output 2

Devices with other connectivity types

Device Maximum number of devices for each station
Xylem optimyze 10
ATU 1

Devices with a CCD gateway connection

Below is a list of devices with a CCD gateway connection listing their connection type and the maximum number of connected devices per gateway.  

Note – It is possible to retrieve data from more than one device in a system even if the maximum number of connected devices is one:

  • The Concertor XPC system includes one APP 411 and up to three FPG 414. When the APP 411 connects to the gateway, Secure Connect retrieves data from all devices in the system.
  • The Adaptive mixer ADC system includes one APP 412 and up to seven FPG 415. When the APP 412 connects to the gateway, Secure Connect retrieves data from all devices in the system.
Device Connection Maximum number of connected devices per gateway Supported units
Evoqua ATG UV RS-485 or Ethernet RS-485: 8
Ethernet - CCD 401: 4
Metric
Evoqua DEPOLOX Pool Compact Ethernet 4 Metric
Flygt APP 411 RS-485 or Ethernet 1
Supports up to 4 pumps
Metric, USCS and Imperial
Flygt APP 412 RS-485 or Ethernet 1
Supports up to 8 machines
Metric
Flygt APP 521
Flygt APP 541
RS-232 1 Metric
Flygt DCM 711 RS-485 or Ethernet 1 Metric
Flygt FGC 313/323 RS-232 1 Metric
Flygt FGC 401/411/421 RS-232 or RS-485 1 Metric
Flygt FPG 411/412
Flygt FPG 413/414/415
RS-485 or Ethernet RS-485: 8
Ethernet: 4
Metric
Flygt Magflux RS-485 8 Metric
Flygt MAS 711 RS-485 8 Metric
Flygt MAS 801 RS-485 4 Metric, USCS and Imperial
Flygt MyConnect RS-232 or RS-485 1
Supports up to 2 pumps
Metric
Flygt SmartRun gateway RS-232 or RS-485 1
Supports up to 3 pumps.
Metric
Flygt SRC 311 RS-485 8 Metric, USCS and Imperial
Flygt PS 200 RS-485 or Ethernet RS-485: 8
Ethernet: 4
Metric
Flygt PS 220 RS-485 or Ethernet RS-485: 8
Ethernet: 4
Metric
Flygt MultiSmart RS-485 1 Metric
Godwin PV102P RS-485 8 Metric
Lowara EPX Plus Mobile Heater RS-485 1 Metric
Lowara Hydrovar HVL RS-485 8 Metric
Lowara Hydrovar X RS-485 4 Metric
PSMEGA 1 RS-485 1 Metric
PSMEGA 2 RS-485 1 Metric
Sanitaire Digital Pressure Monitor Ethernet 1 Metric
Sanitaire Taron RS-485 or Ethernet 1 Metric
Sanitaire TurboLIGHT RS-485 or Ethernet 1 Metric
Sanitaire TurboMAX Dual Core RS-485 1 Metric
Sanitaire TurboMAX Single Core RS-485 1 Metric
SENECA Z-8AI RS-485 8 Metric
SENECA Z-D-IN
SENECA Z-10-D-IN
RS-485 8 Metric
Wedeco EcoTouch RS-485 1 Metric
Xylem Aquavar IPC RS-485 4 Metric
Xylem XAM 912 RS-485 or Ethernet 1
(Support for Nexicon system up to 4 pumps, 2 I/O modules and 1 probe module. Pump modules supported are Standard pump, Dirigo and VFD)
Metric, USCS and Imperial
Xylem XCU 411 RS-485 or Ethernet RS-485: 8
Ethernet: 4
Metric, USCS and Imperial